Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
ES - Wheel
Bill of material
300x220 ESK 40
ORDERNO
Article-number
300x220 ESK 40
WDAB
Wheel-Ø A x width B
300x220 mm
LC
Load capacity
2500 kg
HW
Hub width
220 mm
FL
Fixing length
220 mm
WB
Wheel bearing
2 Ball bearings
BD
Bore diameter
40 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices